??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2306654-3
Bill of material
2306654-3
PN
Part Number
2306654-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2306654-3
TEINTERNALDESCRIPTION
TE Internal Description
SPRING FINGER 1.8H
SPRINGFINGERTYPE
Spring Finger Type
Ultra Small - C-Clip
SCALABLE
Scalable
No
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SIDEPROTECTED
Side Protected
Yes
NUMBEROFPOSITIONS
Number of Positions
1
CONTACTBASEMATERIAL
Contact Base Material
Stainless Steel
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTLENGTH
Contact Length
2.4 mm [ .094 in ]
CONTACTWIDTH
Contact Width
1 mm [ .039 in ]
CONTACTWORKINGRANGELOW
Contact Working Range
1.4 mm [ .055 in ] Low
CONTACTWORKINGRANGEHIGH
Contact Working Range
.9 mm [ .035 in ] High
POINTOFCONTACTAREAPLATINGMATERIAL
Point of Contact Area Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
UNCOMPRESSEDHEIGHT
Uncompressed Height
1.8 mm [ .071 in ]
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 85 F
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGMETHOD
Packaging Method
Tape & Reel
PACKAGINGQUANTITY
Packaging Quantity
7000