??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
2310800 - Capacitive Sensor
Bill of material
2310800
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
2310800
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Operating voltage 20…250 VAC, Rated switching distance 15 mm, Flush, Cable length 2 m, M30 × 1.5 threaded barrel, Plastic, PA12‐GF30, Fine adjustment via potentiometer, AC 2-wire, 20…250 VAC, NC contact, Cable connection
EAN
4047101088502
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC10-S30-RZ3X
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
50 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
MUT
Number of housing nuts
2
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
10 mm
DSA
Diameter of connector adapter
27.600 mm
LED
Number of LED holes
1
EKT
Type of end cap
3
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink