??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2311700 - EMG 10-OE-230AC/48DC/100/SO218
Bill of material
PHOENIX CONTACT 2311700
MANUID
Product number of the Manufacturer
2311700
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
Input solid-state relay, with LED and protective circuit in input and output circuits, input: 230 V AC, output: 4 - 48 V DC/max. 35 mA, customer-specific version for 50 Hz triggering
MANUTYPEDESC
Manufacturer Type Description
EMG 10-OE-230AC/48DC/100/SO218
PREVIEW
Preview
INTNO
International product number
4046356287326
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
AAP798
Application standards
DIN VDE 0110, DIN VDE 0106-101
AAF040
net weight
0.039 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
48 V
AAF692
min. output voltage
4 V
AAF704
min. primary voltage range
207 V
AAB460
Rated operating current Ie
0.035 A
AAF703
max. input voltage
253 V
AAO663
GTIN
4046356287326
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
Input solid-state relay, with LED and protective circuit in input and output circuits, input: 230 V AC, output: 4 - 48 V DC/max. 35 mA, customer-specific version for 50 Hz triggering
AAO057
Product type
EMG 10-OE-230AC/48DC/100/SO218
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink