??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2313371 - PSI-GSM/UMTS-QB-ANT
Bill of material
PHOENIX CONTACT 2313371
MANUID
Product number of the Manufacturer
2313371
DESCSHORT
Short Description
Antenna
DESCLONG
Long Description
GSM UMTS antenna, with omnidirectional characteristic, 2 m antenna cable with SMA round connector
MANUTYPEDESC
Manufacturer Type Description
PSI-GSM/UMTS-QB-ANT
PREVIEW
Preview
INTNO
International product number
4046356411066
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP69K
BAA020
height
21 mm
BAB392
certificate/approval
EAC
BAG640
Assembly type
front attachment
BAB577
depth
76 mm
AAK855
connecting cord present
Yes
AAF529
frequency range
2100 MHz, 850 MHz, 1900 MHz, 1800 MHz, 900 MHz
AAL709
antenna suitable for indoor use
Yes
AAI163
aerial gain
5 dB
AAS334
polarization
Linear vertical
AAF548
type of fixing (wall fastening) available
Yes
AAS339
type of fixing (direct at device) available
No
AAS338
type of fixing (pole mounting) available
No
AAS337
type of fixing (ceiling mounting) available
No
AAF525
max. ambient temperature during operating phase
85 °C
AAL995
outdoor possible
Yes
AAF526
min. ambient temperature during operating phase
-40 °C
AAA769
length of connection cable
2 m
AAO663
GTIN
4046356411066
AAW338
Manufacturer product designation
Antenna
AAU734
Manufacturer product description
GSM UMTS antenna, with omnidirectional characteristic, 2 m antenna cable with SMA round connector
AAO057
Product type
PSI-GSM/UMTS-QB-ANT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink