??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2313546 - PSM-SET-SCRJ-DUP/2-HCS/PN
Bill of material
PHOENIX CONTACT 2313546
MANUID
Product number of the Manufacturer
2313546
DESCSHORT
Short Description
FO connectors
DESCLONG
Long Description
FO connectors, number of positions: 2, cable outlet: straight, color: black
MANUTYPEDESC
Manufacturer Type Description
PSM-SET-SCRJ-DUP/2-HCS/PN
PREVIEW
Preview
INTNO
International product number
4046356480086
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
BAF016
width
16.500 mm
BAA020
height
11 mm
BAD875
Net weight
34.440 g
AAO663
GTIN
4046356480086
AAW338
Manufacturer product designation
FO connectors
AAU734
Manufacturer product description
SC-RJ connector set for standard PROFINET PCF fiber cables with 2.2 mm diameter of the individual elements. Consisting of 2 duplex quick mounting connectors with bend protection for self-assembly.
AAO057
Product type
PSM-SET-SCRJ-DUP/2-HCS/PN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink