??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2316420 - FB1-S1-6SP-T-0-10-00-0-0
Bill of material
PHOENIX CONTACT 2316420
MANUID
Product number of the Manufacturer
2316420
DESCSHORT
Short Description
Junction box
DESCLONG
Long Description
Stainless steel field junction box with ten ports for use in hazardous locations. Includes six-spur block device coupler (FB-6SP) for Foundation Fieldbus or PROFIBUS PA, three terminal blocks for trunk cable connection (+, –, S).
MANUTYPEDESC
Manufacturer Type Description
FB1-S1-6SP-T-0-10-00-0-0
PREVIEW
Preview
INTNO
International product number
4055626590585
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
92
AAT099
Color number according to RAL
7004
BAF016
width
254 mm
BAA020
height
254 mm
BAA351
color
Grey
BAB577
depth
127 mm
BAB664
material
Stainless steel
BAF785
Surface
Stainless steel
BAD308
Wall assembly possible
Yes
AAC218
EMC design present
No
AAM354
tackable possible
Yes
AAB451
type of mounting
Wall mounting
AAP429
Number of doors front
1
BAD288
On plaster possible
Yes
BAD290
Assembly on floor is possible
Yes
BAD307
Flush installation possible
No
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC265
back door present
No
AAM117
glazed door present
No
BAF728
Mounting plate present
No
AAO663
GTIN
4055626590585
AAW338
Manufacturer product designation
Junction box
AAU734
Manufacturer product description
Stainless steel field junction box with ten ports for use in hazardous locations. Includes six-spur block device coupler (FB-6SP) for Foundation Fieldbus or PROFIBUS PA, three terminal blocks for trunk cable connection (+, –, S).
AAO057
Product type
FB1-S1-6SP-T-0-10-00-0-0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371098
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink