??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
WAGO
Description
232-132/031-000 TO 232-154/031-000 - THT female header, straight, Pin spacing 5 mm, clamping collar, 0.6 x 1.0 mm solder pin
Bill of material
232-142/031-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
12 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
18.25 mm
BREITE
Width
mm
TIEFE
Depth
11.60 mm
FARBE
Color
grau
BEMERKUNGEN
Comment
L = No. of poles x Pin Spacing | L1 = L + 3 mm | L2 = L + 8.8 mm | L3 = L +14.8 mm
BOHRLOCHDURCHM
Dimensions
1.3 +0.1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
ECLASS81
eCl@ss 8.1