??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
232-612 - Strain relief housing
Bill of material
232-612
BESTNR
Item-No.
232-612
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
5.00 mm
P
No. of poles
12
HOEHE
Height
17.50 mm
BREITE
Width
63.00 mm
TIEFE
Depth
53.95 mm
FARBE
Color
gray
GEWICHT
Weight
16.300 g
ECLASS71
eCl@ss 7.1
27-14-92-14