??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
232-636 - Strain relief housing
Bill of material
232-636
BESTNR
Item-No.
232-636
BEZEICHNUNG
Description
Strain relief housing, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
5.08 mm
P
No. of poles
6
HOEHE
Height
17.50 mm
BREITE
Width
33.00 mm
TIEFE
Depth
41.50 mm
FARBE
Color
orange
GEWICHT
Weight
7.900 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92