??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
232-646 - Strain relief housing
Bill of material
232-646
BESTNR
Item-No.
232-646
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
5.08 mm
P
No. of poles
16
HOEHE
Height
17.50 mm
BREITE
Width
85.00 mm
TIEFE
Depth
54.00 mm
FARBE
Color
orange
GEWICHT
Weight
21.190 g
ECLASS71
eCl@ss 7.1
27-14-92-14