您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
2336514-1
TE Connectivity
Connectors
PCB Connectors_new
Backplane Connectors
Hard Metric Backplane Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/backplane_connectors/hard_metric_backplane_connectors/2336514_1.prj},{NB=2336514-1},{PN=2336514-1},{NUMBEROFSIGNALPOSITIONS=40},{NUMBEROFCOLUMNS=8},{NUMBEROFROWS=5},{NUMBEROFPOSITIONS=40},{CARDSLOTCENTERLINEMM=2},{DATARATEGBS=1},{SHA256=ydmHlEtrxzieEgGQ4rZI4nvdABX/aIqTPuFvexqd/l8=},{INAME=23365142d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2336514-1
Bill of material
2336514-1
PN
Part Number
2336514-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2336514-1
TEINTERNALDESCRIPTION
TE Internal Description
2MM HM MALE CONNECTOR, COL 8, M2
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
40
ROWSLOADED
Rows Loaded
A, B, C, D, E (All Positions)
MATINGUNMATINGCONFIGURATION
Mating & Unmating Configuration
Make First Break Last, Sequencing
NUMBEROFCOLUMNS
Number of Columns
8
NUMBEROFROWS
Number of Rows
5
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
NUMBEROFPOSITIONS
Number of Positions
40
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
CARDSLOTCENTERLINEMM
Card Slot Centerline
2
mm
DATARATEGBS
Data Rate
1
Gbs
CROSSTALKVERSION
Crosstalk Version
Standard
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTTYPE
Contact Type
Pin
COMPACTPCIDESIGNATION
CompactPCI Designation
None
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5
A
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGMATERIAL
Housing Material
Thermoplastic
CENTERLINEPITCH
Centerline
2 mm [ .0787 in ]
Pitch
HOUSINGCOLOR
Housing Color
Natural
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ADVANCEDTCASPECIFIEDPRODUCT
AdvancedTCA Specified Product
No
PACKAGINGMETHOD
Packaging Method
Tube