??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2336682-1
Bill of material
2336682-1
PN
Part Number
2336682-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2336682-1
TEINTERNALDESCRIPTION
TE Internal Description
2MM HM FEMALE ASSY, COL8
GROUNDCOMPONENTTYPE
Ground Component Type
Ground Return Shielding
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
ROWSLOADED
Rows Loaded
A, B, C, D, E (All Positions)
NUMBEROFCOLUMNS
Number of Columns
8
NUMBEROFROWS
Number of Rows
5
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
NUMBEROFPOSITIONS
Number of Positions
40
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
DATARATEGBS
Data Rate
1 Gbs
CROSSTALKVERSION
Crosstalk Version
Standard
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTTYPE
Contact Type
Socket
COMPACTPCIDESIGNATION
CompactPCI Designation
None
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGMATERIAL
Housing Material
Thermoplastic
CENTERLINEPITCH
Centerline
2 mm [ .0787 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -65 - 257 F ]
SHIELDED
Shielded
Yes
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ADVANCEDTCASPECIFIEDPRODUCT
AdvancedTCA Specified Product
No
PACKAGINGMETHOD
Packaging Method
Tube