??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
238501 - LS-SE 202K-ST-RI4
Bill of material
238501
LS_SE_202K_ST_RI4
LS-SE 202K-ST-RI4
MANUID
Article number of the manufacturer
238501
DESCSHORT
Short description
LS-SE 202K-ST-RI4
EAN
4047526107512
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
200 mm
RADBREITE
Wheel width
80 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
850 kg
HEIGHT
Total height
255 mm
PLATTE
Plate size
175 x 140 mm
WEIGHT
Unit weight (kg)
10.600 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
thick-walled pressed steel
PRODUKTTYP
Product type
swivel castor with brake
FARBELAUFB
Colour tread
black
FARBERADK
Colour wheel centre
anthracite
TEMPMAX
Temperature resistance max (°C)
80 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
65 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no