??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
240-EL Series - 240-EL Series - 2.40 mm ST Jack, Edge Launch
Bill of material
240-J-P-EP-ST-EL-01
PN
Part Number
240-J-P-EP-ST-EL-01
SERIES
Series
240-EL
GEN
Gender
-J: Jack
T
Type
-P: PCB
F
Finish
-EP: 50µ" Extra heavy gold center contact, passivated outer contact
ORT
Orientation
-ST: Straight
TERM
Termination
-EL: Edge Launch
OPT
Option
-01: PCB Thickness 0.040" to 0.100"
PACK
Packaging Option