??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2403288 - IPC MOUNTING BLOCK STYLE B
Bill of material
PHOENIX CONTACT 2403288
MANUID
Product number of the Manufacturer
2403288
DESCSHORT
Short Description
Panel-mount flange
DESCLONG
Long Description
IPC mounting block style B. Compatible with VL2 PPC 2000/3000/7000/9000 and BL PPC 1000/3000/7000/9000 mounting. Includes three mouning blocks.
MANUTYPEDESC
Manufacturer Type Description
IPC MOUNTING BLOCK STYLE B
PREVIEW
Preview
INTNO
International product number
4055626293172
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
AAO663
GTIN
4055626293172
AAW338
Manufacturer product designation
Panel-mount flange
AAU734
Manufacturer product description
IPC mounting block style B. Compatible with VL2 PPC 2000/3000/7000/9000 and BL PPC 1000/3000/7000/9000 mounting. Includes three mouning blocks.
AAO057
Product type
IPC MOUNTING BLOCK STYLE B
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73269098
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink