??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_8_16l - Signal Transformer
Bill of material
241-8-16L
PN
Part Number
241-8-16L
DESC
Description
Split Bobbin Transformer with High Isolation & Lead Wires, 100VA Power, 115V Input
POWERVA
Power
100 VA
OS
Output Series
16VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
2.75 lbs (1.25 kg)
LENGTH
Length
4.03 in. (102.4 mm)
WIDTH
Width
2.3 in. (58.4 mm)
HEIGHT
Height
2.58 in. (65.5 mm)