??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
242242
Bill of material
242242
PN
Part Number
242242
DESC
Description
Mini-UHF Plug to TNC Jack Adapter 50 Ohm Straight
BF
Body Finish
Nickel
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FMAX
Frequency Max
2.5
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
AS1SERIES
Adapter Side 1 Series
Mini-UHF
AS1STYLE
Adapter Side 1 Style
Plug
AS2SERIES
Adapter Side 2 Series
TNC
AS2STYLE
Adapter Side 2 Style
Jack
AT
Adapter Type
Between-Series
CF
Contact Finish
Gold
CM
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight