??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2453870000 - UR20-4AO-UI-16-M-DIAG
Bill of material
Weidmueller 2453870000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2453870000
MANUTYPEDESC
Manufacturer Type Description
UR20-4AO-UI-16-M-DIAG
DESCSHORT
Short Description
Analogue output module (I/O)
DESCLONG
Long Description
Analogue output module for transmission of analog signals.
GTIN
4050118467963
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.094 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.5 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL