??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2467320000 - PRO COM CAN OPEN
Bill of material
Weidmueller 2467320000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2467320000
MANUTYPEDESC
Manufacturer Type Description
PRO COM CAN OPEN
DESCSHORT
Short Description
Communication Module (Power Supply) CANopen, plug-on module
DESCLONG
Long Description
Communication module for power supply.
GTIN
4050118482225
MANUNAME
Manufacturer Name
Weidmueller Group
AAB728
IO-link master present
No
AAM271
wall mounting/direct mounting possible
No
AAM479
supported protocol
CANopen
BAD293
Front installation possible
No
BAD304
Bearing track assembly possible
Yes
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD574
Potential separation present
Yes
BAD669
System components present
Yes
BAD722
suitable for safety functions
No
BAD833
Explosion protection categories for gases
without
BAG975
degree of protection
IP20
AAF040
Mass
0.075 kg
BAB577
depth
33.648 mm
BAA020
height
74.358 mm
BAF016
width
34 mm
AAD931
customs tariff number (TARIC)
85176200
URL
URL