??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FIBRO
Description
2480.00.25.05. - Connecting hose DN5 with 24° cone, 45°/45°
Bill of material
2480.00.25.05.1010
BC
Order No
DOC
Catalog page
2480_00_25.pdf
SW
Width across flats
14.000 mm
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
ZTC
Customs tariff number
39173100
P
Gradation
mm
LMIN
mm
LMAX
mm