??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.044.03. - Foot clamp
Bill of material
2480.044.03.00250
BC
Order No
2480.044.03.00250
DOC
Catalog page
2480_13_00250_bv
ZD
Cylinder diameter
38.000 mm
ZD1
38.000 mm
A
38.200 mm
C
54.000 mm
D1
15.000 mm
D2
9.000 mm
E
Length
74.000 mm
L
Height
54.000 mm
L1
23.900 mm
L2
4.000 mm
S
Thickness
20.000 mm
T
16.000 mm
GEW
Weight
0.449 kg
ZS
Socked cap screw
M8x50
ZTC
Customs tariff number
84879090