??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.044. - Foot clamp
Bill of material
2480.044.00250
BC
Order No.
2480.044.00250
DOC
Catalog page
2480_13_00250_bv
ZD
Cylinder diameter
38.000 mm
ZD1
38.000 mm
B
34.000 mm
C
77.000 mm
D
42.000 mm
D1
15.000 mm
D2
9.000 mm
D3
9.000 mm
E
Length
95.000 mm
L
Height
55.000 mm
L1
27.500 mm
L2
15.000 mm
L3
35.000 mm
M
59.000 mm
N
25.000 mm
NM
8.000 mm
S
Thickness
20.000 mm
T
10.000 mm
X
25.000 mm
GEW
Weight
0.416 kg
ZTC
Customs tariff number
84879090
NOTE
Hinweis
Spring force must be absorbed through additional contact surface in the tool