??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.057. - Clamping flange, square
Bill of material
2480.057.00150
BC
Order No.
2480.057.00150
DOC
Catalog page
2480_22_bv
A
External dimension
45.000 mm
B
Stichmass Befestigung
35.000 mm
H
Thickness
9.000 mm
D
7.000 mm
R
1.000 mm
ZD
Cylinder diameter
32.000 mm
ZD1
32.000 mm
GEW
Weight
0.086 kg
TYP
6.000 mm
ZTC
Customs tariff number
84879090