??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.064. - Clamping flange, square
Bill of material
2480.064.00750
BC
Order No
2480.064.00750
DOC
Catalog page
2480_13_00750_bv
ZD
Cylinder diameter
50.200 mm
ZD1
50.000 mm
A
External dimension
70.000 mm
B
Stichmass Befestigung
56.500 mm
H
Thickness
19.500 mm
H1
6.500 mm
D
9.000 mm
D1
15.000 mm
T
6.000 mm
R
2.000 mm
GEW
Weight
0.447 kg
TYP
13.000 mm
ZTC
Customs tariff number
84879090