??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2489.14. - Controllable gas spring, active
Bill of material
2489.14.01500.010.004
BC
Order No
2489.14.01500.010.004
FA
Initial spring force
1500.000 daN
NH
Rated stroke
mm
HE
Adjustable stroke
mm
Enter value for HE
Adjustable stroke
mm
cm
inch
ft
H
Stroke
mm
CJ
Cooling
mm
WCJ
Lage Kühlanschluss
°
D
Cylinder diameter
95.000 mm
D1
Piston rod diameter
36.000 mm
LMIN
Länge Hub unten
142.000 mm
L
Length
146.000 mm
B
Lage Einstich Haltenut
23.800 mm
DN
Durchmesser Nut
87.000 mm
R
Radius Einstich
2.500 mm
D3
Teilkreis Bef.
50.000 mm
M
Gewinde Bef.
12.000 mm
MK
Kernloch Gew.
10.200 mm
MKT
Kernlochtiefe
18.000 mm
MT
Thread depth
15.000 mm
W
Winkel Bef.
60.000 °
DE1
26.500 mm
DE2
30.500 mm
DE3
40.500 mm
DED1
23.000 mm
DED2
32.000 mm
TEX
5.700 mm
TEY
30.100 mm
D2
Aussendurchmesser Kuehlmantel
110.000 mm
C
75.000 mm
A
35.000 mm
ZTC
Customs tariff number
84879090