??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2489.14. - Controllable gas spring, active
Bill of material
2489.14.03000.010.004
BC
Order No
2489.14.03000.010.004
FA
Initial spring force
3000.000 daN
NH
Rated stroke
mm
HE
Adjustable stroke
mm
Enter value for HE
Adjustable stroke
mm
cm
inch
ft
H
Stroke
mm
CJ
Cooling
mm
WCJ
Lage Kühlanschluss
°
D
Cylinder diameter
120.000 mm
D1
Piston rod diameter
50.000 mm
LMIN
Länge Hub unten
152.000 mm
L
Length
156.000 mm
B
Lage Einstich Haltenut
25.500 mm
DN
Durchmesser Nut
112.000 mm
R
Radius Einstich
2.500 mm
D3
Teilkreis Bef.
95.000 mm
M
Gewinde Bef.
12.000 mm
MK
Kernloch Gew.
10.200 mm
MKT
Kernlochtiefe
18.000 mm
MT
Thread depth
15.000 mm
W
Winkel Bef.
30.000 °
DE1
43.000 mm
DE2
43.000 mm
DE3
53.000 mm
DED1
23.000 mm
DED2
32.000 mm
TEX
21.500 mm
TEY
37.200 mm
D2
Aussendurchmesser Kuehlmantel
135.000 mm
C
85.000 mm
A
45.000 mm
ZTC
Customs tariff number
84879090