??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Sati
Description
24B-1 (38,1 x 25,4 mm) - Taper bored cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
GD14045
CODE
Code
P
Pitch
38.100 mm
W
Internal width
25.40 mm
DR
Roller
25.40 mm
R
Tooth radius
38 mm
C
Radius width
4.0 mm
L
Tooth width
23.6 mm
H2
Tooth width
72.0 mm
Z
DE
mm
DP
mm
DD
mm
H
mm
PB
For Bush
L2
mm