??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
Sati
Description
24B-2 (38,1 x 25,4 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PD14025
CODE
Code
P
Pitch
38.1 mm
W
Internal width
25.4 mm
DR
Roller
25.4 mm
R
Tooth radius
38 mm
C
Radius width
4 mm
L
Tooth width
23.60 mm
H2
Tooth width
72 mm
Z
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm