??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
25-2502, 25-2502-Black - T-Slotted Profile - 25 Series
Bill of material
25-2502-4000
PN
Part No.
25-2502-4000
SERIES
Series
25-2502
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
W
Weight Per Meter
.8214 kg/m
MIX
Moment of Inertia IX
1.9781 cm^4
MIY
Moment of Inertia IY
1.9781 cm^4
EA
Estimated Area
3.0529 cm^2