??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
80/20
Description
25-2514, 25-2514-Black - T-Slotted Profile - 25 Series
Bill of material
25-2514-4000
PN
Part No.
25-2514-4000
SERIES
Series
25-2514
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
W
Weight Per Meter
.5427 kg/m
MIX
Moment of Inertia IX
.3030 cm^4
MIY
Moment of Inertia IY
1.3004 cm^4
EA
Estimated Area
2.0170 cm^2