??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
25 way S Cup Male 470 Wout
Bill of material
HARTING 09643217220
MANUID
Product number of the Manufacturer
09643217220
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel, C-filter, 470 pF ±20% @ ≤100 V
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel, C-filter, 470 pF ±20% @ ≤100 V, Contacts: 25, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
25 way S Cup Male 470 Wout
SUPPLIERALTNO
Alternative product number
09 64 321 7220
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
98
AAO742
Brand
D-Sub
AAT080
Pole number
25
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85322400
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink