??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
2503008 - Capacitive Sensor
Bill of material
2503008
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
2503008
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 5 mm, Flush, Cable length 2 m, M18 × 1 threaded barrel, Plastic, PA12‐GF30, Fine adjustment via potentiometer, Increased EMI protection (even with high frequency equipment), Suited for highly viscous media, DC 3-wire, 10…65 VDC, NC contact, NPN output, Cable connection
EAN
4047101089011
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BCF5-S18-RN4X
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
60 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S18
MUT
Number of housing nuts
2
ANS
CAD parameter 8
Kabel
DSA
Diameter of connector adapter
16.700 mm
LED
Number of LED holes
1
EKT
Type of end cap
2
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink