??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
2503010 - Capacitive Sensor
Bill of material
2503010
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
2503010
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 5 mm, Flush, M18 × 1 threaded barrel, Plastic, PA12‐GF30, Fixed settings, Increased EMI protection (even with high frequency equipment), Suited for highly viscous media, DC 3-wire, 10…65 VDC, NO contact, PNP output, M12 × 1 connector
EAN
4047101202014
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BCF5-S18-AP4X-H1141/S250
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
60 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S18
MUT
Number of housing nuts
2
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
10 mm
DSA
Diameter of connector adapter
16.700 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
1
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink