??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
2503020 - Capacitive Sensor
Bill of material
2503020
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
2503020
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 7.5 mm, Flush, Cable length 2 m, M18 × 1 threaded barrel, Plastic, PA12‐GF30, Fine adjustment via potentiometer, DC 3-wire, 10…65 VDC, NC contact, PNP output, Cable connection
EAN
4047101089073
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC5-S18-RP4X
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
60 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S18
MUT
Number of housing nuts
2
ANS
CAD parameter 8
Kabel
DSA
Diameter of connector adapter
16.700 mm
LED
Number of LED holes
1
EKT
Type of end cap
2
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink