??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
2503022 - Capacitive Sensor
Bill of material
2503022
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
2503022
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 10 mm, Flush, Cable length 2 m, M30 × 1.5 threaded barrel, Chrome-plated brass, Fine adjustment via potentiometer, DC 4-wire, 10…65 VDC, Complementary contact, PNP output, Cable connection
EAN
4047101202038
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC10-M30K-VP4X
LG
Thread length
55 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
MUT
Number of housing nuts
2
ANS
CAD parameter 8
Kabel
LED
Number of LED holes
1
EKT
Type of end cap
3
DK
External Diameter of the Cable
5.200 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink