??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
2503043 - Capacitive Sensor, For the Detection of Dry Pellets
Bill of material
2503043
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
2503043
DESCSHORT
Short Description
Capacitive Sensor, For the Detection of Dry Pellets
DESCLONG
Long Description
Capacitive Sensor, For the Detection of Dry Pellets, Rated switching distance 10 mm, Flush, M30 × 1.5 threaded barrel, Plastic, PA12‐GF30, Fine adjustment via potentiometer, Especially for dry pellets and the plastics industry, EMC and ESD resistant, DC 4-wire, 10…65 VDC, Complementary contact, PNP output, M12 × 1 connector
EAN
4047101202236
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BCC10-S30-VP4X-H1141
LG
Thread length
50 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
MUT
Number of housing nuts
2
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
10 mm
DSA
Diameter of connector adapter
27.600 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
1
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink