??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
25035 - Capacitive Sensor
Bill of material
25035
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
25035
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 7.5 mm, Flush, Cable length 2 m, M18 × 1 threaded barrel, Plastic, PVDF, Fine adjustment via potentiometer, DC 3-wire, 10…65 VDC, NO contact, PNP output, Cable connection
EAN
4047101089165
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC5-S185-AP4X
LG
Thread length
20 mm
DGL
Design
M18 x 1
MUT
Number of housing nuts
2
ANS
CAD parameter 8
Kabel
DK
External Diameter of the Cable
5.200 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink