??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
2503591 - Capacitive Sensor
Bill of material
2503591
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
2503591
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 7.5 mm, Flush, Cable length 0.2 m, M18 × 1 threaded barrel, Plastic, PVDF, Fine adjustment via potentiometer, DC 3-wire, 10…65 VDC, NO contact, PNP output, Cable connection
EAN
4047101351415
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC5-S185-AP4X-0.2-RS4T
LG
Thread length
20 mm
DGL
Design
M18 x 1
MUT
Number of housing nuts
2
ANS
CAD parameter 8
Kabel
DK
External Diameter of the Cable
5.200 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink