??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
2506000 - Capacitive Sensor
Bill of material
2506000
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
2506000
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 15 mm, Flush, Cable length 2 m, M30 × 1.5 threaded barrel, Plastic, PA12‐GF30, Fine adjustment via potentiometer, DC 4-wire, 10…65 VDC, Complementary contact, NPN output, Cable connection
EAN
4047101089561
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC10-S30-VN4X
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
50 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
MUT
Number of housing nuts
2
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
10 mm
DSA
Diameter of connector adapter
27.600 mm
LED
Number of LED holes
1
EKT
Type of end cap
3
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink