??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
25160 - Capacitive Sensor
Bill of material
25160
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
25160
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 20 mm, Flush, Rectangular, height 40 mm, 9 sensor head positions, Plastic, PBT‐GF30‐V0, Fine adjustment via potentiometer, DC 4-wire, 10…65 VDC, Complementary contact, PNP output, Terminal chamber
EAN
4047101089806
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC20-CP40-VP4X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink