??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kern
Description
2521 - Connection nippels
Bill of material
2521 - 9
DD1
d1
M12 x 1
L1
32 mm
L2
6 mm
SW
14 mm
DD5
d5
9 mm
DD2
d2
6 mm