??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
252105
Bill of material
252105
PN
Part Number
252105
DESC
Description
RF Connector MCX Straight PCB Jack Through Hole 50 Ohm
BF
Body Finish
Gold
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
500
TS
Termination Style
PCB - Through Hole
SC
Size Category
Microminiature