??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2525150000 - CMA-CTM-7-32-1A-0.2VA-1
Bill of material
Weidmueller 2525150000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2525150000
MANUTYPEDESC
Manufacturer Type Description
CMA-CTM-7-32-1A-0.2VA-1
DESCSHORT
Short Description
Current transformer, closed current transformer
DESCLONG
Long Description
Device for the precise measurement of the current consumption of a load connected by means of rms value methods. Asymmetrical cable feed-through and space-saving design.
GTIN
4050118536515
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC047
copper rail present
No
AAC078
Primary rated current In
32 A
AAC105
snap-on mount present
No
AAC111
Secondary connection
Plug-in connection
AAC150
Over-current limitation factor
FS 5
AAC820
Min. operating temperature
-5 °C
AAC821
Max. operating temperature
50 °C
AAC918
accuracy class
1 1
AAG535
weight
64 g
AAP640
Number of primary inputs
1
BAB511
measurement accuracy
1 %
BAB894
Design
Miscellaneous
BAD634
Certification
No
AAF040
Mass
0.064 kg
AAD931
customs tariff number (TARIC)
85043129
URL
URL