??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Pneumax
Description
2530.02.### - Left Endplates
Bill of material
2530.02.37P
C
Connections
FLUID
Filtered air, with or without lubrication
PWPRESS
Pilot working pressure
2.5 - 7 bar
TEMP
Temperature
-5 - +50 °C
WEIGHT
206 g
VER