??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
255-801 - SPACER FOR DOUBLING THE PIN SPACING 5/5.08 MM / 0.195/0.198 IN THICK
Bill of material
255-801
BESTNR
Item-No.
255-801
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
5.00 mm
P
No. of poles
1
HOEHE
Height
13.20 mm
BREITE
Width
5.00 mm
TIEFE
Depth
14.00 mm
FARBE
Color
grau
GEWICHT
Weight
0.553 g
ECLASS71
eCl@ss 7.1
27-14-92-14