??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2558200000 - THSW 3K 0°+60°C CO
Bill of material
Weidmueller 2558200000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2558200000
MANUTYPEDESC
Manufacturer Type Description
THSW 3K 0°+60°C CO
DESCSHORT
Short Description
Thermostat (cabinet) Temperature setting range, min.: 0.01 °C, Temperature setting range, max.: 60 °C, Switching difference: 3 K
DESCLONG
Long Description
Thermostat for temperature control in the panel
GTIN
4050118568851
MANUNAME
Manufacturer Name
Weidmueller Group
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.067 kg
AAD931
customs tariff number (TARIC)
90321080
URL
URL