??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2558270000 - HYSW 40-90% R.F. CO
Bill of material
Weidmueller 2558270000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2558270000
MANUTYPEDESC
Manufacturer Type Description
HYSW 40-90% R.F. CO
DESCSHORT
Short Description
Hygrostat (cabinet) Setting value relative humidity, min.: 40 %, Setting value relative humidity, max.: 90 %
DESCLONG
Long Description
Humidity switch for controlling the relative humidity in the panel
GTIN
4050118568929
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.050 kg
AAD931
customs tariff number (TARIC)
90321080
URL
URL