25A-AWM30-02-D
SMC Corporation
2차전지대응시리즈
모듈러F.R.L.(New)
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc_jp/secondary_batteries/modular_f_r_l/25a_awm_awd_d_asmtab.prj},{NB=25A-AWM30-02-D(0)},{TYPE=AWM},{BODY=30},{THREAD1=},{PORT=02},{MOUNTING=},{PRESSURE=},{EXHAUST=},{DIRECTION=},{UNIT=},{THREAD2=0},{A=53},{WZS=8},{PPATH=25a_awm_awd_d/assembly/25a_awm_awd_d_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
회사명
SMC Corporation
내용
25A-AWM_AWD-D - Mist Separator Regulator/Micro Mist Separator Regulator/Series Compatible With Secondary Batteries
BOM
25A-AWM30-02-D
TYPE
Type
(AWM) Mist Separator Regulator
(AWD) Micro Mist Separator Regulator
(AWM) Mist Separator Regulator
(AWD) Micro Mist Separator Regulator
BODY
Body size
30
30
THREAD1
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
PORT
Port size
(02) 1/4
(03) 3/8
(02) 1/4
(03) 3/8
MOUNTING
Mounting
(-) Without mounting option
(B) With bracket
(H) With set nut (for panel mount)
(-) Without mounting option
(B) With bracket
(H) With set nut (for panel mount)
PRESSURE
Set pressure
(-) 0.05 to 0.85 MPa setting
(1) 0.05 to 0.2 MPa setting
(-) 0.05 to 0.85 MPa setting
(1) 0.05 to 0.2 MPa setting
EXHAUST
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
DIRECTION
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
UNIT
Unit
(-) Unit on product label: MPa, °C, Pressure gauge in SI units: MPa
(-) Unit on product label: MPa, °C, Pressure gauge in SI units: MPa
THREAD2
Thread on/off
on
off
on
off