Вы можете оставить свои предложения через обратную связь или обратиться в онлайн службу поддержки клиентов, мы улучшим их в кратчайшие сроки:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
français
25A-MXQ16-40
SMC
Actionneurs
Actionneurs guidés
Table linéaire
Table linéaire pneumatique - MXQ
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/actuators/guided_actuators/slide_table/mxq/25a_mxq_asmtab.prj},{NB=25A-MXQ16-40(0_0)},{BORE=16},{STROKE=40},{F=58},{N=4},{N1=1},{G=19},{H=58},{NN=2},{GA=19},{HA=58},{I=12},{J=60},{K=58.0},{KA=0},{NA=4},{M=98},{Z=97.0},{ZZ=109},{ZA=28.000},{ZB=24.500},{ZD=7.000},{ZE=15.900},{RO=13.000},{RH=11.250},{BT=8.000},{T1=33.7},{T2=2.0},{T3=2},{T4=14.5},{T5=29.0},{T6=10.0},{T7=13.0},{T8=15.0},{T9=5.00},{T10=8},{T11=4.5},{TL=49.000},{UL=8.500},{OH=37.000},{TH=14.000},{HS=0.300},{TC1=2.000},{TR=1.000},{TK=10},{P1=7.000},{PL1=3.000},{P2=4.500},{PL2=5.500},{P3=2.0},{T12=21.000},{T13=24.000},{T14=5.000},{T15=0.800},{T16=6.000},{T17=5.000},{T18=5.000},{T19=6.000},{T20=5.000},{T21=5.000},{SYMMETRIC=},{POS=0},{THREAD=},{ADJOPT=},{AUTOSW=},{LEAD=},{SWSIGN=},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 44
HELP_VARIABLE
Société / Etablissement
SMC
Description
25A-MXQ - Air Slide Table/Series Compatible With Secondary Batteries
Nomenclature
25A-MXQ16-40
BORE
Alésage
16
16
mm
SYMMETRIC
Symmetric type
(-) Standard
(L) Symmetric
(-) Standard
(L) Symmetric
STROKE
Course du vérin
40
40
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
THREAD
Port thread
(-) M5x0.8
(-) M5x0.8
ADJOPT
Adjuster option
(-) Without Adjuster
(AS) Extension end rubber stopper
(AT) Retraction end rubber stopper
(A) Both ends rubber stopper
(BS) Extension end absorber
(BT) Retraction end absorber
(B) Double absorber
(CS) Extension end metal stopper
(CT) Retraction end metal stopper
(C) Double metal stopper
(ASBT) Extension end adjustor + Retraction end absorber
(ASCT) Extension end adjustor + Retraction end metal stopper
(BSAT) Extension end absorber + Retraction end adjuster
(BSCT) Extension end absorber + Retraction end metal stopper
(CSAT) Extension end metal stopper + Retraction end adjuster
(CSBT) Extension end metal stopper + Retraction end absorber
(-) Without Adjuster
(AS) Extension end rubber stopper
(AT) Retraction end rubber stopper
(A) Both ends rubber stopper
(BS) Extension end absorber
(BT) Retraction end absorber
(B) Double absorber
(CS) Extension end metal stopper
(CT) Retraction end metal stopper
(C) Double metal stopper
(ASBT) Extension end adjustor + Retraction end absorber
(ASCT) Extension end adjustor + Retraction end metal stopper
(BSAT) Extension end absorber + Retraction end adjuster
(BSCT) Extension end absorber + Retraction end metal stopper
(CSAT) Extension end metal stopper + Retraction end adjuster
(CSBT) Extension end metal stopper + Retraction end absorber
AUTOSW
Détecteurs
(-) Sans détecteur (aimant intégré)
M9N
M9P
M9B
M9NV
M9PV
M9BV
M9NW
M9PW
M9BW
M9NWV
M9PWV
M9BWV
A90
(-) Sans détecteur (aimant intégré)
M9N
M9P
M9B
M9NV
M9PV
M9BV
M9NW
M9PW
M9BW
M9NWV
M9PWV
M9BWV
A90
LEAD
Longueur de câble
N/A
N/A
m
SWSIGN
Switch sign
N/A
N/A
THREAD2
Filetage on/off
on
off
on
off