25A-MXS16-40
SMC
actuators
guided_actuators
slide_table
MXS Air Slide Table
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/actuators/guided_actuators/slide_table/mxs/25a_mxs_asmtab.prj},{NB=25A-MXS16-40(0_0)},{MODEL=25A-MXS},{BORE=16},{STROKE=40},{POS=0},{THREAD=},{ADJOPT=},{AUTOSW=},{LEAD=},{SWSIGN=},{THREAD2=0},{F=40},{FF=0},{N=4},{G=16.000},{H=50},{NN=2},{GA=16.000},{HA=50},{I=10.0},{J=50.0},{K=59.0},{KA=0.0},{NA=2},{M=86.000},{Z=85.0},{ZZ=97.000},{CAT=MXS16-40},{AA=5.0},{PPATH=25a_mxs/assembly/25a_mxs_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 44
HELP_VARIABLE
Company
SMC
Description
25A-MXS - Air Slide Table/Series Compatible With Secondary Batteries
Bill of material
25A-MXS16-40
BORE
Bore size
16
16
mm
STROKE
Cylinder stroke
40
40
mm
POS
Position
THREAD
Port thread
(-) M5x0.8
(-) M5x0.8
ADJOPT
Adjuster option
(-) Without adjuster
(AS) Adjuster on extension end
(AT) Adjuster on retraction end
(A) Adjuster on both ends
(BS) Absorber on extension end
(BT) Absorber on retraction end
(B) Absorber on both ends
(ASBT) Adjuster on extension end + Absorber on retraction end
(BSAT) Absorber on extension end + Adjuster on retraction end
(-) Without adjuster
(AS) Adjuster on extension end
(AT) Adjuster on retraction end
(A) Adjuster on both ends
(BS) Absorber on extension end
(BT) Absorber on retraction end
(B) Absorber on both ends
(ASBT) Adjuster on extension end + Absorber on retraction end
(BSAT) Absorber on extension end + Adjuster on retraction end
AUTOSW
Auto switch
(-) Without autoswitch (Built-in magnet)
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without autoswitch (Built-in magnet)
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
LEAD
Lead wire length
N/A
N/A
m
SWSIGN
Switch sign
N/A
N/A
THREAD2
Thread on/off
on
off
on
off